Appleton™ GRSS Conduit Outlet Boxes with Multiple Hubs

Appleton™ explosionproof, dust-ignitionproof, raintight GRSS conduit outlet boxes with multiple hubs are furnished with internal ground screw and O-ring. They are ideal for use in indoor and outdoor classified locations. These corrosion-resistant outlet boxes provide access for maintenance, allow the connection of different lengths of conduit, and for changing the direction of conduit.

Read more... Read more...

Products

Search
1-5 of 5 results for Products
:

Features

  • Explosionproof, dust-ignitionproof, raintight
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Multiple hubs permit flexibility
  • Copperfree aluminum body and cover provide superior corrosion resistance
  • Internal ground screw standard
  • Cover o-ring included
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum body and cover with epoxy powder coat

Documents & Drawings