Appleton™ EHLED Factory Sealed Handlamp

The Appleton™ EHLED is a general purpose explosionproof handlamp that is suitable for use in wet locations.

Read more...

Features

  • Typical applications include chemical and petrochemical plants, refineries and other process industries
  • Equipped with connection block for ease of wiring and relamping
  • Heat- and impact-resistant glass globe
  • Portability, with phenolic handle and non-sparking guard with hook
  • Easy relamping or globe change with use of the tool kit

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D
Specific Wattages
9W max LED bulb with ratings for use in enclosed spaces
Standard Materials and Finishes
Laminated phenolic fixture unit, handle and cable clamp, zinc electroplated and clear chromate brass hook, copperfree aluminum guard, and heat-and impact-resistant glass globe

Documents & Drawings