Appleton™ flameproof ATX™ DPD Series distribution panelboards are used to provide protection and control of electrical equipment in hazardous areas where ignitable vapors, gases or highly combustible dusts are present. These compact units provide a centrally controlled switching system. Lighting panelboards are available in 6, 12, 18 and 24 circuits. Heat tracing panelboards are available in 6, 12, 18 and 20 circuits. They are ideal for use in chemical and petrochemical plants, refineries, and other process facilities in Zone 1 - 2 and Zone 21 - 22 environments.
Read more...