The CLED LED Luminaire Series is a full-feature lighting solution with in a corrosion-resistant flameproof housing and an increased-safety wiring compartment. It is certified for ATEX and IECEx Zones 1, 2, 21 amd 22. This compact and lightweight LED luminaire with a small mounting footprint provide installation flexibility adaptable to different requirements and multiple light distributions including symmetrical Type V, medium (55°C) and narrow (25°C) patterns. It is designed to meet the most demanding task, area lighting and floodlighting requirements in standard and battery backup operations. It featues twelve lumen outputs, five mounting types, two replaceable lens choices and three color temperatures.
Read more...