Appleton™ TRE Series Ex e Transformers

TRE Series Ex e Transformers meet ATEX and IECEx standards and are suitable for use in Zone 1 and 2 locations. These increased safety transformers are suitable for mounting inside Ex e rated enclosures. They are ideal for use in OEM increased safety applications where the available voltage must be changed to accommodate the voltage required by the load and safety voltage. They can be used when your application require primary and secondary protection by fuses or branch circuit breaker.

Read more...

Features

  • TRE are ATEX, and IECEx Certified for use in Hazardous (Classified) Locations.

Documents & Drawings