Appleton™ ATX™ FAS Series "Break Glass" Call Points

Appleton™ increased safety or flameproof ATX™ FAS Series "break glass" call points provide emergency signaling, and should be located at prominent and easily accessible locations on exit routes from the building, in particular, on floor landings of staircases and at all exits to the open air. Increased safety and flameproof versions are available, and they are ideal for industrial locations exposed to ignitable vapors, gases or combustible dusts.

Read more... Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Features

  • Increased Safety or Flameproof
  • Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Hammer and stainless steel chain
  • NO+NC contacts with 2.5 mm² (0.004 in² ) terminals
  • Earth termination: 2 x 4 mm² (0.003 x 0.006 in²); internal and external
  • Type PCe (increased safety version) has 2 x M20 bottom entries supplied with polyamide cable gland that is 6.5 to 14.5 mm (0.26 to 0.57 in) diameter and one polyamide blanking plug
  • Type BR1d (flameproof version) has 2 x M20 entries (1 top and 1 bottom) supplied with one aluminum blanking plug

Specifications

ATEX Certifications and Compliances
Zone 1 and 2; Ex II 2 GD; IP66; IK10
Type PCe Standard Materials and Finishes
Red painted aluminum alloy box with red painted steel cover and a stainless steel chain
Type BR1d Standard Materials and Finishes
Gray painted marine grade aluminum alloy box with a red painted marine grade aluminum alloy cover and a stainless steel chain
PCe Surface Temperature
T80 °C (T167 °F)
PCe Ambient Temperature
-55 °C to +60 °C (-67 °F to +140 °F)
BR1d Temperature Class
T6 for Ta = +40 °C (+104 °F); T5 for Ta = +55 °C (+131 °F)
BR1d Surface Temperature
T95 °C (T203 °F)
BR1d Ambient Temperature
-40 °C to +55 °C (-40 °F to + 131 °F)
Options
Special options available. Contact your local sales representative for details

Documents & Drawings