Appleton™ XP Series Non-Factory Sealed Circuit Breaker Panelboards

Appleton™ explosionproof, dust-ignitionproof, XP Series circuit breaker panelboards are used to provide protection and control of electrical apparatus and circuits in indoor and outdoor hazardous locations. These non-factory sealed panelboards are designed to centrally control switching systems for multiple branch circuits that are used for lighting, heat trace, small motors and other electrical equipment. XP Series panelboards are certified for use in Class I areas where flammable gases or vapors are present either continuously, intermittently or under abnormal circumstance. They are ideal for use in chemical and petrochemical plants, petroleum refineries, other process facilities and industrial applications.

Read more...

Features

  • Explosionproof, dust-ignitionproof. Ideal for use in hazardous and corrosive locations
  • Exclusive rotary-slide circuit breaker operators have positive action and will align with breakers in ON or OFF position when cover is closed
  • Design allows breaker to be locked in ON or OFF position (one lock-off supplied with panel). Will not prevent breaker from tripping
  • Panelboard supplied with standard conduit entries. For conduit entries in other locations, contact your local representative
  • 240 Vac system is suitable for use with lighting or heat tracing circuits. It is available in four enclosure sizes
  • Furnished with bolt on breakers
  • Removable hinged cover gives unobstructed access to interior. Left hand hinges are standard. Right hand hinges are available
  • Detailed circuit directory card is plainly visible for easy circuit identification
  • 240 Vac system standard branch circuit breakers: type BAB, 1-, 2- or 3-Pole. 10,000 rms. sym. Interrupting capacity up to 65,000 rms. sym. Available, contact your local representative
  • 277/480Y, 347/600Y Vac system standard branch circuit breakers: type GHB or GBH, 1-, 2- or 3-Pole. 10,000 rms. sym. interrupting capacity
  • 480/600 Vac system standard branch circuit breakers: type F-Frame, 1-, 2- or 3-Pole. 14,000 rms. sym. interrupting capacity. 600 Vac Max
  • Main breaker is available, saving time and expense of installing a second enclosure. Installation is easy with keyhole mounting lugs to simplify.

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Zone 1 and 2, Group IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III
CEC Certifications and Compliances
EMR Canada; Exd IIB, T6; CSA Type 3, 4, 7BCD, 9EFG, 12; CSA Optional Type 3R, 4X
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel operator shafts, cover bolts and fasteners; aluminum alloy operator knobs and copper bus bar
Standard Finishes
Enclosure and cover have a corrosion resistant gray epoxy powder coat
Panel Options
Drain/breather, ferrous alloy, ground fault interrupter, equipment protection devices, alarm, grounded neutral lug, heater, bottom feed, LED indicator light, operator cover, right hinge, Type 4X, +50 °C (+122 °F) breaker rating, and for DC rating contact your local representative
Main Breaker Options
1A or 1B, or 2A or 2B auxiliary switch, shunt trip, and under voltage release are available. See catalog pages for details
Breaker Options
Equipment protection devices, ground fault interrupter, auxiliary contacts, breakers for use in HID lighting applications, and factory installed main breakers are available. See catalog pages for details

Documents & Drawings