Appleton™ explosionproof, dust-ignitionproof, watertight AELB Series 65 kAIC bolted molded case circuit breakers are designed for overload and short circuit protection and control of lighting and power circuits. These 240 and 480 Vac units are available in 1-, 2- and 3-Pole, 15 to 800 Amps models with a wide range of options. They are ideal for use in areas where hazardous materials are handled or stored.
Read more...