O-Zgedney™ PN CTC0507

1/2 & 3/4 IN CBL TRAY CLAMP

Read more...

Features

  • Fast installation
  • Low product cost
  • Excellent grounding continuity
  • Variable conduit entry sizes
  • High mechanical strength
  • Compact design
  • Meets NEC 392.60(B)(A) bonding requirements

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Mechanically galvanized malleable iron with a mechanically galvanized steel u-bolts and nuts
Optional Materials
PVC coating available on select hangers. See catalog pages for details

Documents & Drawings