Appleton™ PN YG080606

CAST IRON JUNCTION BOX

Read more...

Features

  • Dust-Ignitionproof, watertight
  • Ideal for use in grain elevators, grain storage areas, paper mills, coal storage facilities and textile factories
  • Cast iron box and cover for surface mounting. Cast aluminum available as an option.
  • Provided with mounting lugs
  • Mechanically attached gaskets

Specifications

NEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 9EFG
Standard Materials and Finishes
Cast iron enclosure and cover with hot dip galvanized finish, vellumoid gasket and stainless steel cover bolts
Options
Factory installed mounting plate and cast aluminum box and cover are available. See catalog pages for details

Documents & Drawings