SolaHD™ UPSwatch Monitoring Software

UPSwatch Monitoring Software is a one-to-one application for computers, laptops and workstations used for monitoring UPS systems. When the UPSwatch is operating, as a background program it collects messages sent from the UPS. UPSwatch interprets the received messages and makes them available to the UPS. If UPSwatch detects a supply voltage variations or even a total power loss, it can execute various command scripts.

Read more...

Features

  • UPSwatch Monitoring Software - Uninterruptible Power Supplies Monitoring Software allows communication with our SDU B, SPS, SLN and SSW UPS when they are directly connected to a computer. When installed on a local computer, UPSwatch software connects to the UPS using either a USB or serial cable giving you the ability to monitor the UPS and its loads
  • Compatible with: Windows 2003, 2008, 2012, 2016; Windows 2008/2012 Server Core, Hyper-V 2008/2012; Orcale Linux 7.1; Linux OpenSUSE 11.4; Linux ubuntu 10.04; Linux Fedora 3.1.9; CentOS 5.8; Citrix XenServer 6.0.0; Linux KVM
  • Installation and Setup: Plug one end of the supplied cable into the UPS. Plug the other end into one of the computer's communication USB ports. Download the latest version and then execute Setup.exe to initiate the installation of the software
  • Featured inside: automatic shutdown, track power events, email notifications, graphical display, multi-OS connect, remote monitoring
  • NOTE: We strongly recommend you log in as an administrator to install the UPSwatch

Documents & Drawings