Appleton™ Portable Power Carts for Hazardous and Non-Hazardous Locations

Appleton™ portable power carts provide a means of portable power indoors or outdoors in hazardous or non-hazardous locations. They are custom designed and made to order per your specifications. Contact your local Appleton™ representative to create your design, receive a quotation and for availability information.

Read more...

Features

  • Designed to your specification
  • Wide choice of components including panelboards, control stations, plugs, receptacles, junction boxes and terminal boxes
  • UL Listed and CSA Certified devices and fittings
  • Easy glide, lockable casters provide easy transportation

Specifications

NEC and CEC Certifications and Compliances
Suitable for use in Class I, Division 1 and 2 Locations
Standard Materials
Galvanized steel or aluminum structure

Documents & Drawings