Appleton™ ECC Factory Sealed 20 Amp Portable Cord Connector

ECC Factory Sealed 20 Amp Portable Cord Connector is both explosionproof and dust-ignitionproof. Constructed of epoxy powder coated copperfree aluminum, this durable connector is generally used for equipment that requires limited or short range mobility. It is ideal for connecting a portable cord to a fixed enclosure.

Read more...

Products

Search
1-10 of 13 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • For use with No. 18 thru 12 AWG 3-Conductor Type S or SO cord

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Group G; Class III; NEMA 7BCD, 9G; Watertight
Amperage
20
Voltage
480 Vac
Nipple Size
1/2 or 3/4
Plug Cable Diameter
.250 – .375, .375 – .500 or .500 – .625
Type of Cable
18 thru 12 AWG 3-Conductor Type S or SO Cable
Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum with epoxy powder coat.

Documents & Drawings