Appleton™ ATX™ DB Series Drain and Breather Valves

Appleton™ ATX™ DB Series flameproof bleed valve is used to drain condensation from inside enclosures and boxes. The DB Series increased safety breather drain ensures that the condensation is evacuated from the lower section of the enclosures and limits the ‘pumping’ effect in the upper section.

Read more...

Products

Search
1-4 of 4 results for Products
:
Compare
Compare
Compare
Compare

Features

  • Flameproof
  • Tapered threads (NPT)

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 – 21 and 22; Ex II 2 GD Ex e II; IP66
Standard Materials
Bleed valve is nickel plated brass. Breather/drain is available in polyamide, brass or stainless steel
Operating Temperature
-50 °C to +85 °C (-58 °F to +185 °F)

Documents & Drawings