Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626930660",
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
"catentry_id" : "3074457345626946981",
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
"catentry_id" : "3074457345626946979",
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
"catentry_id" : "3074457345627213698",
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
"catentry_id" : "3074457345626930494",
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
"catentry_id" : "3074457345626930661",
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
"catentry_id" : "3074457345627213350",
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
"catentry_id" : "3074457345626946980",
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
"catentry_id" : "3074457345627214628",
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
"catentry_id" : "3074457345626930662",
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
"catentry_id" : "3074457345626946982",
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
"catentry_id" : "3074457345632703206",
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
"catentry_id" : "3074457345632703214",
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
"catentry_id" : "3074457345632703207",
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
"catentry_id" : "3074457345632703204",
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
"catentry_id" : "3074457345632703208",
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
"catentry_id" : "3074457345632703194",
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
"catentry_id" : "3074457345632703188",
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
"catentry_id" : "3074457345632703196",
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
"catentry_id" : "3074457345632703211",
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
"catentry_id" : "3074457345632703203",
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
"catentry_id" : "3074457345632703205",
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
"catentry_id" : "3074457345632703191",
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
"catentry_id" : "3074457345632703198",
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
"catentry_id" : "3074457345632703187",
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
"catentry_id" : "3074457345632703197",
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
"catentry_id" : "3074457345632703195",
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
"catentry_id" : "3074457345632703186",
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
"catentry_id" : "3074457345632703199",
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
"catentry_id" : "3074457345632703190",
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
"catentry_id" : "3074457345632703209",
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
"catentry_id" : "3074457345632703193",
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
"catentry_id" : "3074457345632703200",
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
"catentry_id" : "3074457345632703213",
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
"catentry_id" : "3074457345632703201",
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
"catentry_id" : "3074457345632703212",
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
"catentry_id" : "3074457345632703202",
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
"catentry_id" : "3074457345632703184",
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
"catentry_id" : "3074457345632703185",
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
"catentry_id" : "3074457345632703192",
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
"catentry_id" : "3074457345632703189",
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
"catentry_id" : "3074457345632703210",
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
"catentry_id" : "3074457345648940670",
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
"catentry_id" : "3074457345648940669",
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
"catentry_id" : "3074457345648940671",
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
Appleton™ ATX™ FELED Series Nonmetallic LED Luminaires
ATX™ FELED Series Nonmetallic LED Luminaires are easy to install, easy to maintain non-metallic linear fixtures. It is available in either a standard or an emergency battery back-up version. The FELED is ideal for use in Zone 1 and Zone 21 locations and provides 2,500 to 7,200 lumens to fit a wide variety of applications. They can easily retrofit existing fluorescent fixtures as they maintain the same look and feel. The FELED utilizes the same footprint and mounting accessories; saving time, labor and money.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, food processing plants, warehouses, underground tunnels and general manufacturing facilities
Can be horizontally or vertically mounted. Positive safety switch disconnects power to LED's and driver to allow maintenance in hazardous locations
High impact resistance housing (20 Joules - IK10) from -30 °C to +55 °C (-22 °F to +131 °F) ambient temperature and wind profile for use in extreme offshore and onshore environments
Contemporary, low profile, lightweight design is suitable for tight spaces. It features a hinged cover with captive screws, and standard screw-type terminal block (accepts 1 to 6 mm² wire) for easy installation and maintenance. M20 plug or M25 plug
Full range of lumen outputs, with light distribution equivalent to Appleton's FE Series fluorescent luminaires
Easy to retrofit in same mounting footprint as Appleton's FE Series nonmetallic fluorescent luminaires
Corrosion-resistant fiberglass reinforced polyester body and hinged polycarbonate lens. Latch assembly and elastomer gasket seals against water and dust ingress, IP66
Easily accessed for maintenance using Allen key or straight blade screw driver via the central opening which features a unique patented release system to prevent damage
Universal, high efficiency, drivers cover voltage requirements for 120-277 Vac, 170-300 Vdc; 50/60 Hz +/- 10%. High power factor electronic driver (>0.95). Standard 6KV surge suppression
Industry-leading thermal management for safe, reliable operation over wide temperature range
Available in 3 hour emergency version, including built-in monthly self- test. Test results through multi-colored LED. Ex e battery with plug-in connector
Field replaceable LED driver, lens and diffuser
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Lumen Breakdown
5000K CCT: 3K is 3058, 4K is 4196, 5K is 5290, 7K is 7181. 4000K CCT: 3K is 2512, 4K is 3428, 5K is 4380, 7K is 5879
Ambient Temperature
Standard versions: -30 °C up to +55 °C. Emergency versions: -20 °C up to +50 °C
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate lens, highly reflective white powder coated aluminum internal reflector and elastomer gasket
Battery Back-Up Option
3 hour emergency version with 6 V - 7 Ah for 5K versions only