EasyHeat™ PN ILH4040

IN LINE HEATER 40 FT 200W 120V

Read more...

Features

  • Inside-the-Pipe Potable Water Heating Cable. For Residential Applications
  • Designed for use in 1.25 in (3.18 cm) polyethylene water pipes
  • Includes a 12 Amp energy saving thermostat complete with ground fault circuit interrupter (GFCI) receptacle
  • Protected by GFCI with test/reset and pilot light to ensure safe operation
  • The cable consists of dual conductor resistance wire with PVC insulation, continuous ground braid, and clear food-grade outer PVC jacket
  • Cable rated to withstand water pressure up to 60 PSIG
  • Comprehensive length selection from 10 ft - 270 ft (3.05 m - 82.30 m)
  • User friendly plug-in 120 Vac operation (5 W/ft)
  • One year limited warranty

Specifications

Certifications
CSA Certified
Certifications
0

Documents & Drawings