SolaHD™ PN K13E2H150S

150KVA 480D-208Y K-13 RATED

Read more...

Features

  • UL
  • Energy Efficient Compliant to DOE 2016. Made in the USA
  • Conductors to carry harmonics of a K-rated load without exceeding insulation temperature ratings
  • UL 1561 Listed up to K-20 rated protection
  • Rated temperature rise of +150°C, +220°C insulation
  • Shielded for quality power
  • Basic design takes “stray losses” into account and functions within safe operating temperatures
  • Core and coil design engineered to manage the zero sequence flux caused by triplen harmonics
  • Provides 100% rated current without overheating the windings or saturating the core

Specifications

Group A
K-4 Rated 480 ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300, 500 kVA
Group B
K-13 Rated 480 ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300 kVA
Group C
K-20 Rated 480 ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300 kVA
Hertz
60 Hz
Number of Phases
Three Phase
Temperature Rise
+150°C
Windings
Aluminum

Documents & Drawings