SolaHD™ PN F2F112S

112.5KVA 480D-208Y C1D2

Read more...

Features

  • cULus
  • UL Listed/NEMA Type 1, 2, 3R, 4, and 12 encapsulated enclosure for indoor and outdoor service
  • Electrostatically shielded for quality power
  • UL Class 200 °C insulation system, 115 °C (40 °C Ambient) temperature rise under full load
  • Gland plates standard for ease of conduit entry
  • Copper terminations on all units
  • Encapsulated with electrical grade silica and epoxy for industrial applications

Specifications

Hertz
60 Hz
Number of Phases
Three Phase
Windings
Aluminum or Copper
Optional Design Styles
NEMA 4X stainless steel enclosure; 50 °C ambient temperature; low temperature, copper wound, K-factor designs; and custom 30 kVA transformers are available. Contact your local sales representative for details

Documents & Drawings