Appleton™ PN 01210003N

TGL SW DPDT SCREW TERM ON -- ON

Read more...

Features

  • Ideal for use in marine, food service, generator, industrial control and office automation markets
  • A variety of circuits are available
  • Available with screw, solder, and 1/4” quick connect terminals
  • Mounting hardware and terminal screws (where applicable) furnished unassembled
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Indicating plate is furnished for maintained ON-OFF circuits
  • Bat handle and bushing are nickel plated brass
  • Phenolic base +150 °C (+302 °F)

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPTT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (OFF), ON – (ON), (OFF) – ON, ON OFF (ON), (ON) ON ON
Single/Double Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac
Three Pole Switch Ratings
6 Amp, 600 Vac; 17 Amp, 125 Vac; 12 Amp, 250 Vac; 2 HP, 480-600 Vac; 3 Phase
6 Amp, 600 Vac; 17 Amp, 125 Vac; 12 Amp, 250 Vac; 1-1/2 HP, 240 or 250 Vac; 1, 2 or 3 Phase; 2 HP, 480-600 Vac 3; Phase
Four Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac; 1, 2 or 3 Phase
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac; 1, 2 or 3 Phase

Documents & Drawings