SolaHD™ PN SDP0624100T

15W 24V DIN PLASTIC 115/230VIN

Read more...

Features

  • cULus, cRUus, CE, RoHS
  • Ultra slim 15W footprint
  • No tools required for mounting
  • Adjustable output
  • PowerBoost industrial overload design
  • Overvoltage, short circuit protection
  • Continuous short circuit protection
  • Low output noise
  • Screw terminal connections

Specifications

UL Recognized Component, Haz. Loc.
Class I, Division 2, Groups A, B, C, D
Input Voltage Range
SDP-T: 85-264 Vac, 90-375 Vdc. SDP-LT/SDP-RT: 85-132 / 176-264 Vac, 210-375 Vdc
Overload Capacity
SDP-T: > 30 Vdc, but < 33 Vdc, auto recovery. SDP-LT: > 26 Vdc, but < 27.2 Vdc, auto recovery. SDP-RT: > 30 Vdc, but < 33 Vdc, auto recovery
Hertz
47-63 Hz
Input Voltage Range
85-264 Vac, 90-375 Vdc
Operating Temperature
-10°C to +70°C full power
Output Power
25-100 W
Output Voltage Range
5, 6, 10, 12, 15, 24, 28, 48, 56 Vdc
Status Indicator
Green LED OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings