SolaHD™ PN SCP30D15BUDN

30W 15/15V SW P S SLIM DIN

Read more...

Features

  • cRUus, IP20
  • Low Profile and Slim Line product designs
  • DIN Rail or Chassis Mount
  • Rugged, encapsulated design to resist environment
  • IP20 protection
  • Many output voltages, 3.3-48 Volts; single, dual, triple

Specifications

Hertz
50/60 Hz
Input Voltage Range
86-264 Vac, 100-300 Vdc
Operating Temperature
-25°C to +65°C
Output Power
30W
Output Voltage Range
3.3, 5, 12, 15, 24, 48 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5, TS35/15 or Chassis

Documents & Drawings