SolaHD™ PN 63TAA375

3PH REG 75KVA 208D-208Y

Read more...

Features

  • cULus
  • Rugged, industrial construction with status indicating lights
  • High overload capability. No power factor restriction on loads
  • High MTBF - No fans used. Automatic over and under voltage regulation. Auto restart upon power loss and return
  • Tight regulation for protection against sag (-25%) and swell (+10%) conditions. High efficiency (96%) microprocessor controlled on-load tap changer
  • No load current interruption for auto-bypass mode
  • Shielded, copper wound isolation transformer
  • Surge protection to ANSI/IEEE and IEC Standards
  • FCC Rules: complies with Part 15 Subpart J for a Class A computing device

Specifications

Standard Voltages
208 Vac Input, 208Y/120 Vac Output, 20, 30, 50, 75 kVA; 480 Vac Input, 208Y/120 Vac Output, 20, 30, 50, 75 kVA; 480 Vac Input, 480Y/277 Vac Output, 20, 30, 50, 75 kVA; 600 Vac Input, 208Y/120 Vac Output, 20, 30, 50, 75 kVA
Custom Voltages
240 Vac Input, 240Y/139 Vac Output; 480 Vac Input, 240Y/139 Vac Output; 600 Vac Input, 240Y/139 Vac Output
Efficiency
At Full Load: Up to 96%
Hertz
60 Hz
Input Voltage Range
208-600 Vac
KVA Rating
20-75 kVA
Number of Phases
Three Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
208Y/120 Vac
Overload Capability
Rated load 1 second at 1000% and 1 minute at 200%
Status Indicator
Over Temperature, Bypass, Regulated Output Present

Documents & Drawings