SolaHD™ PN STCCAT6DINKIT

DIN Kit for STCCAT6P0EI

Read more...

Features

  • Exceeds CAT 5 POE & 6 transmission values. Applications up to 60 Vdc @ 300 mA
  • Feature female to female RJ-45 connection options for ease of installation
  • STC-POE-65FF: Single use design
  • STC-POE-65FF: 60 Vdc @ 300 mA continuous
  • STC-POE-65FF: Cost effective protection
  • STC-CAT6-POE-I: Hybrid PTC resettable fuse
  • STC-CAT6-POE-I: 60 Vdc @ 750 mA continuous
  • STC-CAT6-POE-I: Isolated ground available
  • STC-CAT6-POE-I: 10 kA peak surge current

Specifications

STC-POE-65FF Mode of Protection
Normal Mode All Lines Protected
STC-CAT6-POE-I Mode of Protection
All Lines Protected, Signal H-L H-G; L-G
DC Breakover Voltage
60 Vdc
Insertion Loss
< .1 dB
Certified Transmission Speeds
10baseT, 100baseT, 1000baseT
STC-POE-65FF Peak Surge Energy
300 Watt
STC-CAT6-POE-I Peak Surge Energy
750 Watt

Documents & Drawings