SolaHD™ PN STC642DINKIT

DIN KIT FOR STC642 SERIES

Read more...

Features

  • UL, RoHS
  • Lightning protection for low voltage data
  • Three-stage hybrid protection
  • Sneak/fault current protection
  • Resetable solid-state fuses (PTCs)
  • Low capacitance option for high speed data
  • Plug-in module (includes base)
  • Hybrid design includes series resistance
  • Fast response time

Specifications

Peak Surge Current (10 times):
8x20 µs at 10kA
Life Expectancy:
8x20 µs (2000A) at >100 occurrences
Response Time:
<1 ns
Resistance:
5 Ohms (typical)
Capacitance:
1500 pf (typical)

Documents & Drawings