Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
MultiLink Software is the scalable network power protection solution that allows you to monitor a serially connected UPS or an SNMP-enabled UPS over the network via a single computer
Requirements: a UPS with its model beginning in "S4K", a configuration program CD (or installation file), a USB cable included in the UPS accessory package, a host computer with the Windows 2000® -or-later based operating system