SolaHD™ PN 2UTELEC0MRKIT

CENTER MOUNT BRACKET 19 RACK

Read more...

Features

  • cULus, CE, Federal Comminucations Commission
  • Hardwire capability for permanent installation
  • Small 2U height maximizes available space. Rack-mount or stand-alone tower mounting
  • Input and output noise suppression
  • Higher output power factor of 0.90
  • PWM inverter reduces output voltage distortion
  • Hot swappable user replaceable battery (integral sealed non-spillable). Add on batteries for extended back-ups
  • Automatic restart. Automatic and manual battery test
  • Units are field configurable with a PC as a frequency converter (bypass will be disabled)

Specifications

120 Vac Capacity (VA/W)
700/630, 1000/900, 1500/1350, 2000/1800, 3000/2700
230 Vac Capacity (VA/W)
1000/900, 2000/1800, 3000/2700
120 Vac Typical Back-up Time (minutes, full/half load)
700/630: 11/27; 1000/900: 7/17; 1500/1350: 4/11; 2000/1800: 3/11; 3000/2700: 3/11
230 Vac Typical Back-up Time (minutes, full/half load)
1000/900: 6/17; 2000/1800: 3/11; 3000/2700: 3/11
Hertz
50/60 Hz
Input Voltage Range
60-140 Vac
Nominal Voltage Range
120 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +40°C
Output Voltage Range
110/115/120/127 Vac (user-configurable) ±3%

Documents & Drawings