SolaHD™ PN 63131756

750VA MCR PORTABLE REGULATOR

Read more...

Features

  • UL, CSA, RoHS
  • ±3% output voltage regulation
  • Noise attenuation: 120 dB in common mode and 60 dB in transverse mode
  • Surge protection tested to ANSI/IEEE C62.41 Class A & B Waveform: <10 V let through typical
  • Harmonic filtering
  • Galvanic isolation provides exceptional circuit protection.
  • Point-of-use protection.
  • Cord and plug connection provides easy and flexible Installation
  • 25 year typical MTBF. No maintenance required

Specifications

Efficiency
At Full Load: Up to 92%
Hertz
60 Hz
Input Voltage Range
120 Vac
KVA Rating
70 VA-3 kVA
Number of Phases
Single Phase
Operating Temperature
-20°C to +40°C
Output Voltage Range
120 Vac
Overload Capability
Current limited at 1.65 times rated current

Documents & Drawings