EasyHeat™ PN TSRL212

TSR LIGHT KIT 240V 12 IN

Read more...

Features

  • For Commercial Applications
  • TSRP power connection kits connect up to two heating cables to customer supplied power wiring. Seals for up to 2 cable ends are provided. The models are TSRP3, TSRP12 and TSRP20
  • TSRS splice connection kits connect two heating cables together in an in-line splice configuration. The models are TSRS3, TSRS12, TSRS20
  • TSRT tee connection kits connect heating cables in a tee splice configuration. Seals for up to 2 cable ends are provided. The models are TSRT3, TSRT12, TSRT20
  • SRL pilot light kits are an end-of-circuit indicating light assembly that utilizes low temperature LED lamps. They are available for 120 Vac, 208 Vac, 240 Vac and 277 Vac operation. The models are TSRL112, TSRL812, TSRL212, TSRL712
  • SRME end seal kits are used for terminating the ends of field-fabricated heating cables. They are constructed of molded silicone material with adhesive. Each kit contains materials to make 5 complete terminations
  • SRMP power end connection kits are used for terminating field-fabricated heating cables inside the power connection box. They are constructed of molded silicone material with adhesive. Each kit contains materials to make 5 complete connections
  • All have a one year limited warranty

Specifications

Certifications
TSR cable kits (TSRP, TSRS, TSRT and TRSL) are UL Listed, CSA Certified and Factory Mutual Approved for use in Class I, Division 2 locations. SRME and SRMP kits are UL Listed and CSA Certified for ordinary areas only

Documents & Drawings