EasyHeat™ PN 2302

300 FT REEL FREEZE FREE

Read more...

Features

  • Self-regulating, Cut-to-length Cable. For Residential Applications
  • 120 Vac operating voltage
  • Keeps plastic and metal water pipes from freezing down to -60 °F (-51 °C)
  • Braided metal jacket provides an electrical ground as well as protection against damage in dry locations
  • Cables are rated at 3 Watts per 1 ft (0.30 m), +10 °C (+50 °F); 22.86 m (75 ft) maximum circuit length, 3 ft (0.91 m) minimum circuit length
  • Available on reels of 100 ft, 300 ft, and 500 ft (30.48 m, 91.44 m, and 152.40 m) and can be cut to desired lengths per application
  • Pre-packaged lengths of 5 ft and 15 ft (1.52 m and 4.57 m) are also available
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Specifications

Certifications
UL Listed to US Safety Standards and CSA Certified
Accessories
Installation tape and caution labels are available. See EasyHeat™ Freeze Free™ Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings