Appleton™ PN A13015KIT

RED PUSHBUTTON CSE485

Read more...

Features

  • Explosionproof, Dust-Ignitionproof, Waterproof
  • Supplied with Square D, or GE manual motor starters using three overloads
  • Mating surfaces are precision milled to exceed explosionproof specifications. Covers secure with stainless steel (300 Series) hex head bolts
  • Bolt on mounting feet
  • Push buttons are positive operating and can be locked in the stop position

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C and D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 3R, 7CD
Standard Materials and Finishes
Cast aluminum enclosure and mounting feet with natural finish. Stainless steel (300 Series) shaft, bushing and cover bolts

Documents & Drawings