Appleton™ PN MGZAH12CDWBU

MGZ PM 12KLM 34NPT CW DP 5W BU

Read more...

Features

  • Typical applications include power plants, processing plants, chemical plants, oil refineries, waste and sewage treatment facilities, and other areas where dust, water, dirt and rough usage are a problem
  • Design is suited for low mounting heights, from 2 meters, up to 9 meters (7 ft., up to 30 ft.)
  • Seven light outputs provide up to 17,800 lumens. LED L70B10 reported at 60,000 hours
  • Type V Wide optic
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
  • Modular design provides thousands of combinations for maximum versatility: three different globe options and five standard mounting hoods
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
  • Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
  • Luminaire housing has wiring compartment with terminal block separate for easy wiring access. The standard screw-type terminal block can accept 4 to 6 mm² and UL/CSA 26-10 AWG wire
  • Standard NPT threads with M20 adapters
  • Field replaceable globes and LED driver

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1, 2, 21, 22; Ex eb mb op is IIC; II 2 GD; IP66/67; IK08
Lumens to Watts
3800 lumens is 75-100W HID; 5600 lumens is 150-175W HID; 7900 lumens is 175-250W HID; 10,000 lumens is 300-350W HID; 12,400 lumens is 400W HID; 14,800 lumens is 450-500W HID; 17,800 lumens is 600W
Ambient Temperatures
-40 °C to +65 °C (-40 °F to +149 °F)
Electrical
120-277 Vac 50/60 Hz, 170-300 Vdc, 50/60 Hz
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass
Options
Safety cable, guard, 10kV surge protection, Y mount cable assembly, and drain assembly are available. See catalog pages for details
Warranty
10 year standard warranty

Documents & Drawings