Appleton™ PN KPA100WTPC12D2

1" WT KPA MM HOOD, 120V CID2 PC

Read more...

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
  • Available for use with all Mercmaster LED Luminaires
  • Seven standard mounting hood designs allow for mounting in any location
  • Compact design helps maintain a minimal fixture profile for areas with low clearance and ceilings
  • Easy, fast installation with no loose parts
  • Labor savings; no need to pull new wires
  • Watertight Pendant Hood with IP68 cord grip available to address water ingress into luminaire via conduit.
  • Adapters allow the end-user to seamlessly retrofit energy efficient
  • Retrofit adapters for Crouse-Hinds, Mercmaster II, and Killark hoods available

Specifications

Standard Materials and Finishes
Adapters are cast copperfree (4/10 of 1% max.) aluminum with gray epoxy powder coat finish, electrostatically applied for complete uniform protection

Documents & Drawings