Appleton™ PN IAMLED67YBU1

INDSTRL, 250W, BU1

Read more...

Features

  • Typical applications include Steel Production Plants, Power Generation Facilities, Foundries, Cement, Stone and Sand Plants, Pulp and Paper Mills, Ship Building and Shipping Ports, Storage Areas, Security Lighting, Hydrogen and Biofuels Plants, LNG (Liquid Natural Gas) Plants and other areas where corrosive, wet, dirty and tough environments are a problem.
  • Six lumen outputs, ranging from 9,500 to 38,000 lumens, with a choice of optics for optimal light distribution
  • Separate field wiring compartment with screw terminal block for easy and secure connection (can accept 0.14-6 mm², UL/CSA 26-10AWG)
  • Choice of color temperature (CCT); 5000K cool white, 4000K neutral white, 3000K warm white, 1800K or Amber
  • Rugged and compact housing with superior thermal design translates to long luminaire life
  • Heavy duty, high temperature silicone rubber gaskets
  • Thermal shock and impact resistant clear or frosted glass one piece lens with captive fasteners. Diffused polycarbonate is also available. Guard and visor available, purchase separately
  • Standard 6KV surge protection. Optional 10KV surge protection available
  • Slip-fitters and mounting brackets available for easy pole or wall mounting
  • Three 3/4" NPT entries provided. Order "M" suffix for one M20 Metric entry adaptor.
  • Luminaire has a two-wire, 0-10 Vdc variable dimming input port for controlling the light output
  • Luminaire is compatible with Emerson's Group Lighting Controls, allowing the control and monitoring of up to 10 luminaires with a Connected LED integrated dimming controller and its daylight harvesting (adjustable output), motion sensing and scheduling capabilities extended to the group of luminaires

Specifications

NEC/CEC Certifications and Compliances
For Ordinary / Heavy Industrial locations. Marine outside type (salt water) for USA Only; Wet locations; Type 3R, 4, 4X; IP66/67
Other Certifications and Compliances
IECEE CB: IK08, IP66; CE; UKCA
Lumens to Watts
9,500 lumens is 175-250 W HID; 15,000 lumens is 250-400 W HID; 19,500 lumens is 400-750 W HID; 24,000 lumens is 1000 W HID; 30,000 lumens is 1000-1500 W HID; 38,000 lumens is 1500 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F) | Cold Start option: -55 °C to +65 °C (-67 °F to +149 °F)
Electrical
120-277 Vac, 50/60 Hz, 125-300 Vdc or 347-480 Vac, 50/60 Hz | 0-10 Vdc Dimming is standard on all configurations
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing; silicone rubber gaskets; zinc plated steel yoke; stainless steel bolts, guard and safety cable; aluminum visor and aluminum close up plugs
Standard Finishes
Architectural bronze polyester housing, lens cover, visor and yoke bracket
Warranty
10 year standard warranty

Documents & Drawings