Appleton™ PN BHLL1CFWNBUS

BHLL1CFWNBUS

Read more...

Features

  • Typical applications include Oil and Gas Refineries, Petrochemical Plants, Foundries, Drilling Rigs, Pulp and Paper Mills, Food and Beverage Processing Facilities, Loading Docks, Power Plants, Water and Wastewater Treatment Facilities, Hydrogen and Biofuels Plants, LNG (Liquid Natural Gas) Plants and other areas where corrosive, wet, dirty and tough environments are a problem
  • The Quick Mount Pendant System. Unique to the industry, this compact luminaire offers a quick-mount pendant system which makes for faster and safer installations. Just pre-wire the mounting hood, line the arrows up, and lock into place, the need for a multi-person installation team disappears.
  • Secondary Optics. Baymaster stands out with secondary optics placed over the LED to help shape the light, allowing for a variety of applications. With the choice of Aisle, Very Narrow, Narrow, Medium, or Wide beam spreads, optimal light distribution in challenging areas such as aisleways and walkways becomes possible.
  • Six lumen outputs, ranging from 9,500 to 38,000 lumens, with a choice of optics for optimal light distribution
  • Choice of color temperature (CCT); 5000K cool white, 4000K neutral white, 3000K warm white, 1800K or Amber
  • Rugged and compact housing with superior thermal design translates to long luminaire life
  • Heavy duty, high temperature silicone rubber gaskets
  • Thermal shock and impact resistant clear or frosted glass one piece lens with captive fasteners. Diffused polycarbonate is also available. Guard available, purchase separately
  • Standard 6KV surge protection. Optional 10KV surge protection available
  • Field replaceable LED driver and lens cover available
  • Luminaire has a two-wire, 0-10 Vdc variable dimming input port for controlling the light output (standard for all Non-Quick Mount Pendant configurations only)
  • Luminaire is compatible with Emerson's Group Lighting Controls, allowing the control and monitoring of up to 10 luminaires with a Connected LED integrated dimming controller and its daylight harvesting (adjustable output), motion sensing and scheduling capabilities extended to the group of luminaires (standard for all Non-Quick Mount Pendant configurations)

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1, Groups E, F, G; Class II, Division 2, Groups F, G; Class III; Zone 20, 21 and 22; Class I, Zone 2; Zone 21; Type 3R, 4, 4X; IP66/67; Simultaneous Exposure; Marine Outside Type (Salt Water) for USA ONLY; Wet Locations
ATEX/IECEx Certifications and Compliances
Zone 2, 21, 22; IP66; IK08
Lumens to Watts
9,500 lumens is 175-250 W HID; 15,000 lumens is 250-400 W HID; 19,500 lumens is 400-750 W HID; 24,000 lumens is 1000 W HID; 30,000 lumens is 1000-1500 W HID; 38,000 lumens is 1500 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F) | Cold Start option: -55 °C to +65 °C (-67 °F to +149 °F)
Electrical
120-277 Vac, 50/60 Hz, 125-300 Vdc or 347-480 Vac, 50/60 Hz | 0-10 Vdc Dimming available with Non-Quick Mount Pendant configurations
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing; silicone rubber gaskets; stainless steel bolts, guard and safety cable; and aluminum close up plugs
Standard Finishes
Housing, lens cover, quick mount body and hood; baked gray epoxy powder coat finish, electrostatically applied for complete uniform protection
Warranty
10 year standard warranty

Documents & Drawings