Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Raintight, watertight, dust-tight. Suitable for a variety of applications
These boxes are listed by Underwriters Laboratories and Canadian Standards Association as Type 4. Neoprene gasket located between cover and box
Cast metal enclosure means one piece construction. No spot-welded seams like those found in formed sheet metal boxes
Greater mechanical strength. Thicker walls make them more suitable for drilling and tapping at the factory or in the field
Cast metal enclosures will provide long life, are inherently corrosion resistant, are able to withstand more mechanical abuse and have the lowest initial cost
Mounting lugs are provided on all surface mounted boxes. Boxes up to 12” x 6” have 2 mounting lugs. Larger boxes have 4 mounting lugs. All mounting lugs will be located on the long sides of the box, unless otherwise specified
Raintight boxes are constructed to withstand a beating rain
Watertight boxes (NEMA Type 4) are constructed to prevent the entry of water under extreme conditions of weather
Dust-tight boxes are constructed to provide a degree of protection against dust and falling dirt
Boxes have a post in each corner and allowances must be made for them when conduit entrances are to be located close to a corner
Wide selection of sizes and locations for drilled-and-tapped and slip-hole conduit entrances
Hinges are always located on the long side of the box and unless otherwise specified on the right side. Three-rivet anchoring of hinges and bolt/wing nut fasteners. The hinges are adjusted at the factory for proper gasket pressure, but can be readjusted