Nelson™ PN TF4X40

THERM 40F SET N4X

Read more...

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT, CLT and NC Series heater cables
  • Economical pipe sensing temperature control
  • Fixed adjustment
  • NEMA 4X, IP66 corrosion resistant, watertight, non-metallic enclosure
  • The capillary bulb should be mounted on the side of the pipe

Specifications

Certifications and Compliances
UL Listed, CSA Certified: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4X; IP66
Material
Molded fiberglass polyester
Fixed Temperature Range
+4.4 °C (40 °F)
Exposure
-34 °C to +60 °C (-30 °F to +140 °F)
Capillary Length
0.9 m (3 ft)
Capillary Material
Tin Plated Copper
Maximum Bulb Temperature
+71 °C (+160 °F)
Electrical Data
22 Amp Resistance @ 480 Vac (100-480Vac)
Switch Type
Single Pole Single Throw (SPST)

Documents & Drawings