Nelson™ PN DP42DM2200

DP42P4DM125-200

Read more...

Features

  • The distribution panel is supplied in a NEMA 4 or 4X enclosure that can be wall or rack mounted
  • Standard versions are available in 12 (DP6), 30 (DP14) and 42 (DP20)-pole options
  • Branch breakers are available in standard trip or ground fault equipment protection devices
  • Main breaker is selectable from 100 Amp up to a maximum of 225 Amp
  • An option is provided for external door disconnect

Specifications

Certifications and Compliances
UL and CSA Rated: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4 or 4X
Voltage Options
277/480 Three Phase Power
Branch Circuit Breakers
1-Pole, 15-60 Amp Standard; 1-Pole, 15-60 Amp GFEPD (requires 2-pole space); 2-Pole, 15-60 Amp Standard; 2-Pole, GFEPD (Not Available)
Main Bus Sizes
12-Pole (DP6) Option, 225 Amp; 30-Pole (DP14) Option, 225 Amp; 42-Pole (DP20) Option, 225

Documents & Drawings