Nelson™ PN AP20P4MB100200

AP20P4MB100200

Read more...

Features

  • The ambient distribution panel is supplied in a NEMA 4 or 4X enclosure that can be wall or rack mounted
  • Standard versions are available in 12 (AP6), 30 (AP14) and 42 (AP20)-pole options
  • Branch breakers are available in standard trip or ground fault equipment protection devices
  • Main breaker and contactor combinations are selectable from 100 Amp up to a maximum of 225 Amp
  • The panel is supplied with a three-position selector switch; power available indicating light and a panel energized indicating light
  • Options are provided for external door disconnect

Specifications

Certifications and Compliances
UL and CSA Rated: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4 or 4X
Voltage Options
277/480 Three Phase Power
Branch Circuit Breakers
1-Pole, 15-60 Amp Standard; 1-Pole, 15-60 Amp GFEPD (requires 2-pole space); 2-Pole, 15-60 Amp Standard; or 2-Pole, GFEPD (Not Available)
Main Bus Sizes
12-Pole (AP6) Option, 225 Amp; 30-Pole (AP14) Option, 225 Amp; or 42-Pole (AP20) Option, 225 Amp

Documents & Drawings