Nelson™ PN D1HLT215

SRHC HLT 15W/FT 240V DIV 1

Read more...

Features

  • Type HLT self-regulating heater cable is a parallel circuit electric heater strip. A conductive fluoropolymer core material is extruded over the multi-stranded, nickel-plated, 16-gauge copper bus wires. A fluoropolymer jacket provides excellent dielectri
  • Operating principle: The parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides a continuous parallel heating element permitting the cable to be cut to any length in the field with no dead or cold zones
  • Voltage ratings: 240 Vac products are suitable for use on supply voltages of 208-277 Vac. See catalog pages for details.

Specifications

Certifications and Compliances
UL Listed, CSA Certified, FM Approved: Hazardous (Classified) Locations
Underwriter's Laboratory
-CB or -J options: Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G; Class I, Zone 1, AEx e II. D1- option: Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class III
Canadian Standards Association
-CB or -J options: Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups E, F, G; Class III, Class I, Zone 2, Group IIB+H2. -J option: Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class I, Zone 1, Group IIB, Zone
Factory Mutual
-CB or -J options: Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G; Class III. -J option: Class I, Zone 1 AEx e II; Group IIC. D1- option: Class I, Division 1, Groups B, C, D; Class I, Zone 1; Group IIB
Maintain Temperature
+120 °C (+250 °F)
Maximum Continuous Exposure Temperature
+120 °C (+250 °F) continuous power on
Maximum Intermittent Exposure Temperature
+215 °C (420 °F) 1000 hours cumulative exposure
Temperature Classification (T Code)
T3 +200 °C
Bus Wire Size
16AWG Copper Conductors
Minimum Installation Temperature
-40 °C (-40 °F)
Minimum Bend Radius
25.0 mm (1.0 in) at -40 °C (-40 °F)
Dimensions
5.1 mm x 10.5 mm (0.201 in x 0.413 in)
Accessories
Connection kits, thermostats, contactors, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings