Nelson™ PN D1CMD

CONTINUITY MONITOR DEVICE DIV1

Read more...

Features

  • LT-MP molded silicone power end termination kit with adhesive (-LLT for Type LLT heating cable). Used for terminating field-fabricated heater cables inside the power connection box. Each kit makes 5 complete terminations. LT-ME molded silicone end seal t
  • LT-SP (Type LT/CLT), LT-HSP (Type HLT), and LT-NSP (Type NC) heat-shrinkable power end termination kits are used for terminating field-fabricated heater cables inside the power connection box. They are approved for use with Braided (-CB) product, in ordi
  • LT-P pipe adapter kit is used to mount the base of PLT Series connection kits on small diameter (0.5" O.D. and below) pipe or tubing. The LT-T tank adapter kit is used to mount the base of PLT Series connection kits directly to the wall of a tank or vess
  • The HC-SPA pipe and tank adapter kit is used to mount the base of AX/EX Series connection kits on small diameter (25mm/1.0") pipe or tubing. Can also be used to mount AX/EX connection kits directly to the wall of a tank or vessel.
  • PLK-120, PLK-208, PLK-240, PLK-277 end of circuit light replacement assembly is used with Nelson™ PLT-L connection kits. The LB6R spare replacement bulb is specifically for use with PLK series light assemblies
  • ES-B (braided heater cable), ES-J (overjacketed heater cable) and ES-U (2 cable entry or special construction) waterproof conduit entry seals (0.5" NPT) are used for terminating field-fabricated heater cables when standard connection kits are not utilize
  • PC-03 (3.0" diameter and below), PC-12 (3.5" to 12.0" diameter), and PC-20 (12.5" to 20.0" diameter) stainless steel pipe clamps are used to attach connection kits to pipe
  • TB-1 (3-point) and TB-4 (4- point) floating terminal blocks are used in any enclosure to provide positive, sure electrical connections. Rated 40 amps at 440 Vac, requires no lugs
  • PLT-U universal grommets with adhesive are used with Nelson™ PLT-B kits for multiple (2) cable entry or special heater constructions; JB552 non-metallic, NEMA 4X junction box is 5" x 5" x 2". It is used for terminating field-fabricated heating cables
  • CES Push-On End Seal Kit (Type CLT heating cable) Quick connect SR End Seal Kit. Used for terminating the ends of field-fabricated heating cables and can be used on all 3, 5 and 8-watt CLT heating cables. Easy push-on design allows for quick installation, forming a permanent connection. Used without heat gun for portability on job site. Indoor/Outdoor approved for wet/dry Pipe Trace and Roof & Gutter applications. Each kit includes two (2) water-resistant End Seals.
  • WS-100 weatherproof warning sign is used for cautioning maintenance personnel of the presence of electric heat tracing cable under the insulation. Attach them to the outside of pipe insulation in frequent intervals. They are yellow with black lettering
  • GT-60 (60 Yards) and GT-6 (20 Yards) fiberglass tape is 0.5" wide. It is used to attach heater cables to pipe or to attach temperature sensors to the pipe when corrosive conditions prevent the use of aluminum tape. The AT-50 (50 Yards) aluminum foil tape

Specifications

Certifications and Compliances
UL, CSA and ATEX Rated: Hazardous (Classified) Locations

Documents & Drawings