Nelson™ PN C5X1616A4

CM3-R2+DP 3 phase, 16/16 circuits, 100A main, Nema 4

Read more...

Features

  • Temperature control: An RTD based temperature control function optimizes energy consumption, while maintaining temperature control. High and low temperature alarms will alert you to any upset conditions that could cause problems with your processes.
  • Heat Trace ground fault protection: The system provides continuous monitoring of ground fault conditions with each circuit, eliminating the need for expensive ground fault protection branch circuit breakers.
  • Predictive maintenance system: Ground fault and load current values are compared to earlier values. Any discrepancies will get that circuit put on a maintenance log alert system. This allows the limited maintenance resources to be optimally deployed.
  • Heat Trace power output monitoring: Adjustable high and low load current alarms for each heat trace circuit provide a constant monitor of the power output of each heat tracer. These identify a low current or high current, warning you of adverse changes.
  • Automatic testing: The system will continuously test the system, even when it is not in use allowing any problems to be identified as they occur. The unit turns each circuit on at selected intervals and checks for ground fault leakage and load currents.
  • Features include optimized process control temperatures, energy conservation, elimination of separate ground fault branch circuit breakers, automated trace heater monitoring, predictive maintenance monitoring
  • Interface: Color touch screen operator interface. Displays all alarms, actual temperature, heat trace circuit status- on or off, actual heat trace ground fault and load currents and all set points. Global programming. Intuitive, easy to navigate.
  • Global programming: Intuitive, easy to navigate. Automated monitoring. Testing of heat trace circuit - voltage, current, ground fault. Predictive maintenance, trend monitoring of heat trace.

Specifications

Certifications and Compliances
ETL Listed to UL and CSA Standards: Hazardous (Classified) Locations
ETL
Class I, Division 2, Groups A, B, C, D; Temperature Code T4 (+135 °C) -P option only
Enclosures
NEMA 4, 4X and 12
Heat Trace Load
24 Amps @ 277 Vac (-R2 option); 24 Amps @ 600 Vac (-C option)
Ambient Temperature
-20 °C to +40 °C (-4 °F to +104 °F)
Display
Color LED, CFL 75,000h. Operator interface Analog touch pad (1,024 x 1,024). Program by channel or global. Temperature in °F or °C
Control Power Input
120 or 240 Vac, single-phase
Control Temperature
Set point -328 to +1392 °F range, adjustable
Alarms
High and low temperature alarms are adjustable. Ground fault and trip alarms are 1-500ma, adjustable. Current high and low alarms are 1-30 Amps, adjustable
Auto-Test Cycle
1-720 hrs, adjustable
Predictive Maintenance Log
Predictive log trigger values are adjustable
Sensor
RTD, 100 ohm, platinum, 3-wire
Alarm Contacts
Common for all alarms. Separate alarm contact for ground fault only
Communications
Serial RS-485, Modbus™ RTU protocol (-EC option); Ethernet TCP/IP Modbus™ RTU protocol (-NC option)

Documents & Drawings