O-Zgedney™ PN 0ZGC400A

4 IN COND BODY ALUM C

Read more...

Features

  • Tapered threaded hubs (NPT)
  • Internal volume and maximum wire clearly marked on castings
  • Raintight when used with gasketed covers

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
1/2 thru 2 Standard Materials and Finishes
Pressure cast copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; stamped aluminum or covers with natural finish; malleable iron covers; neoprene or composition fiber gaskets
2-1/1 thru 4 Standard Materials and Finishes
Sand cast copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; stamped aluminum or covers with natural finish; malleable iron covers; neoprene or composition fiber gaskets

Documents & Drawings