Appleton™ PN CHM125

1-1/4 IN COND HUB RMC/IMC

Read more...

Features

  • Male thread type
  • Tapered female thread for rigid conduit and IMC
  • Recessed O-ring seal assures watertight and dust tight connections
  • Type CHM-T with insulated throat and bonding locknut is suitable for service entrance application

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials and Finishes
Zinc electroplated malleable iron and neopreone gasket
Optional Materials
Mechanically galvanized available. Contact your local representative for pricing and availability

Documents & Drawings