Appleton™ PN 1202

1-1/2 IN X 12 IN PTC PULL BOX

Read more...

Features

  • Roomy interiors, more wiring space
  • Accurately tapped, tapered threads (NPT) for tight, rigid joints and ground continuity
  • Available in 12’, 18’, 24’ 36’ and 48’ straight versions and 12’, 24’ and 36’ 90° versions

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Bodies and covers - steel with zinc electroplate; hubs are steel with zinc electroplate or malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; 1/2 to 1-1/2 cover bolts - zinc plated; 2 to 6 - brass

Documents & Drawings