SolaHD™ PN Y3000A

3.0 SZO 230/460/575-115/95

Read more...

Features

  • UL, CSA, RoHS
  • Interleaved copper windings reduce I²R losses and maximize efficiency
  • Ratings 60 Hz unless noted 50/60 Hz
  • Meets or exceeds electrical requirements of NEMA, ANSI, NMTBA and JIC
  • +55°C rise
  • +105°C insulation system
  • High quality silicon steel core

Specifications

Group 1
240 X 480 Volt Primary, 120 Volt Secondary 60 Hz; 230 X 460 Volt Primary, 115 Volt Secondary 50/60 Hz; 220 X 440 Volt Primary, 110 Volt Secondary 50/60 Hz; 1500, 2000, 3000, 5000 Continuous VA
Hertz
60 Hz, 50/60 Hz
KVA Rating
1500, 2000, 3000, 5000
Primary Voltage
Options available between 230 and 480
Secondary Voltage
110, 115 or 120
Temperature Rise
+55°C
Windings
Copper
Mounting
Mounting Feet

Documents & Drawings