SolaHD™ PN CE1000TH

1KVA INTL CE-RATED XFMR TH

Read more...

Features

  • cULus, CE, RoHS
  • IP20 Touch-Proof terminals
  • Copper windings
  • Epoxy encapsulated for cooler operation and increased reliability
  • +80°C rise temperature
  • +130°C insulation system for harsh, heavy duty standards
  • 50/60 Hz Frequency
  • Meets or exceeds electrical requirements of NEMA, ANSI and IEC

Specifications

Group 5
240/415/480 Volt Primary, 120/240 Volt Secondary, 50/60 Hz; 230/400/460 Volt Primary, 115/230 Volt Secondary, 50/60 Hz; 220/380/440 Volt Primary, 110/220 Volt Secondary, 50/60 Hz; 1000, 1500, 2000 Continuous VA
Group 6
208/240/415/480/600 Volt Primary, 120/240 Volt Secondary, 50/60 Hz; 200/230/400/460/575 Volt Primary, 115/230 Volt Secondary, 50/60 Hz; 220/380/440/550 Volt Primary, 110/220 Volt Secondary, 50/60 Hz; 1000, 1500, 2000 Continuous VA
Group 7
208/240/415/480/600 Volt Primary, 120/ - /24 Volt Secondary, 50/60 Hz; 200/230/400/460/575 Volt Primary, 115/24/23 Volt Secondary, 50/60 Hz; 220/380/440/550 Volt Primary, 110/23/- Volt Secondary, 50/60 Hz750, 1000, 1500 Continuous VA
Hertz
50/60 Hz
VA Rating
750, 1000, 1500, 2000
Primary Voltage
Options available between 40 and 600
Secondary Voltage
Options available between 23 and 240
Temperature Rise
+80°C
Windings
Copper
Mounting
Mounting Feet

Documents & Drawings