O-Zgedney™ PN FSCS25

CABLE FITT

Read more...

Features

  • Provide a watertight blockage between poured concrete and the fitting body. The watertight blockage is accomplished by specially designed fins cast on the outside of the fitting body, which permit the concrete, when it cures, to shrink around these fins
  • Provide a pressure seal between the fitting body and the outside diameter of any round casing penetrating a wall, floor or ceiling. Pressure sealing is based on an engineering principle that solid rubber-like materials are incompressible.
  • Type FSK and WSK thru wall sealing fittings are used where a single casing penetrates the fitting. The FSC and WSC thru wall sealing fittings are used where multiple casings penetrate through one fitting
  • The Type FSK and Type FSC fittings are used for most sealing applications. They consist of a body and sealing assembly located on the inside of the structure, and an oversize sleeve which extends from the fitting to the outside of the structure wall.
  • The WSK and the WSC fittings are the same as the Type FSK and FSC fittings except that they have a body and sealing assembly on both sides of the oversize sleeve. This provides a pressure seal on both sides of the wall.
  • Another purpose for the Type WSK and WSC fitting is to keep the round casing in the center of the fitting and not have it deflect in the oversize sleeve in the event of earth movement in the back fill
  • Sealing grommets have an expected life in excess of 20 years
  • The steel pressure ring is closely sized to fitting the inside diameter and outside diameter of the casing. It has a PVC coating that provides an insulation between the sealing assembly, and the casing to provide cathodic protection
  • Oversize sleeves have a marker strip to facilitate field-cutting of sleeves to accommodate walls or floors of varying thicknesses
  • Blank fittings are intended for use as abandonment plugs and for sealing openings reserved for future use. DO NOT FIELD DRILL. O-Z/Gedney™ will not be responsible for any device that has been modified in the field

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary Locations
Bodies and Pressure Clamp Material Specifications
High strength malleable or ductile iron coated with a high organic zinc sacrificial conductive epoxy coating (exception: bodies of FSK/WSK 60 and FSCS 7080 are cast iron, malleable iron and cast iron are both inherently corrosion resistant)
Pressure Ring Material Specifications
Thick steel plates with a heavy durable PVC?coating, utilizing the very effective fluid bed process.
Bolt Material Specifications
Hex head cap bolts zinc electroplated
Sealing Grommet Material Specifications
Molded or drilled to accommodate casing outside diameters. Specifically compounded for the following operating characteristics: (1) low compression modulus, (2) very low compression set, (3) anti-ozidant, (4) low crystallization, (5) Fire retardant
Oversize Sleeve Material Specifications
Depending on the catalog number they are furnished in high strength, high-impact, durable PVC pipe, steel pipe coated with a high organic zinc conductive epoxy coating, or high strength, high-impact, thick polyethylene pipe
Special Features Available
See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings