O-Zgedney™ PN ABLG0504

1/2 IN INSUL GNDG BSHG ALUM

Read more...

Features

  • Tin plated copper saddle for use with copper or aluminum conductors from #8 to 4/0
  • Copper conductor only for #14-4 lug and 250-500 lug
  • Allows easy insertion of grounding conductor for thru or end connection
  • Low grounding connector profile
  • Spring action design maintains positive firm contact on grounding conductor
  • Set screw provides fixed alignment and positive ground continuity
  • Phenolic insulation, with 150 °C U.L. rating, molded on over metallic conduit stop will not shatter or shrink at sub-zero temperatures
  • Lugs not sold separately

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type ABLG: aluminum bushing with stainless steel screws. Type HRBLG: bronze bushing with stainless steel screws
Optional Materials
Type ABLG grounding bushings are also available for threadless conduit in bronze and/or aluminum. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings