O-Zgedney™ PN AB200

2 IN INSUL BSHG ALUM

Read more...

Features

  • Molded-on high impact phenolic thermosetting insulation
  • UL insulation temperature rating 150 °C (302 °F)
  • Positive metallic conduit stop
  • For threaded rigid metal conduit and IMC: Type B, Type HB, Type AB, Type RB
  • For threadless rigid metal conduit and IMC: Type SB
  • For EMT: Type SBT

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type B: 1/2 and 3/4 steel; 1 to 6 malleable iron; zinc plated. Type HB: 1/2 and 3/4 steel; 1 to 6 malleable iron; mechanical/hot dip galvanized. Type AB: aluminum bushing. Type RB: bronze. Type SB/SBT: 1/2 and 3/4 steel; 1 to 6 malleable iron; zinc plated; stainless steel screws

Documents & Drawings