Appleton™ PN ST250F

2-1/2 IN LFMC CONN FEM

Read more...

Features

  • Female ST connectors have a unique long ferrule with more pronounced threads that provide over four times UL pull-out requirements
  • The ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined tapered threads (NPT)

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
3/8 to 1: steel with steel ferrule. 1-1/4 to 4: malleable iron with aluminum ferrule
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings